Configurable. Local. Reliable.
Mechanical Seal Support Systems
API 682 solutions configured locally from the company you trust
Mechanical seal failures account for nearly 40%1 of unscheduled critical pump shutdowns. When rotating equipment fails, it's often due to a seal failure. To prevent this, you need a seal support system that is customized to your application needs, available locally, and unfailingly reliable.
Swagelok's mechanical seal support systems maximize the life of mechanical seals and the reliability of rotating equipment by maintaining lubrication and system pressure while providing properly conditioned fluid flows. Contrary to common belief, leaks and seal failures are expensive and can be reduced with appropriate care.Designed to Save Money, Reduce Labor, and Improve Safety
Our mechanical seal support systems are guided by API 682 and are designed to avoid pipe threads to limit the number of leak points wherever possible. Standardization is key in improving efficiency, and our repeatable design and assembly results in fast, efficient replacement, maximizing up time. Additional options are also available to ensure the complete system fits your operational requirements to accommodate special maintenance or safety measures.
Local Support Saves Time
Swagelok ' local Custom Solutions team has the capability to help you source components and build mechanical seal support panels to meet your system demands. Our technicians undergo a comprehensive training and re-certification program every three years to ensure they stay up-to-date on the latest in Swagelok assembly or production guidelines and procedures.
We can locally assist with:
- Creating CAD drawings and/or piping and instrumentation diagrams (P&ID) designed to your specifications
Fabricating and assembling customized API 682 systems - Selecting the proper components and generating bills of materials
- Welding, tube bending, and other value-add services
Swagelok Nederland is your local source for API 682 mechanical seal support systems. Whether you need repairs, replacements, or just overall assistance in maximizing the potential of plant operations, our team of engineers and certified assembly technicians is here for you. With our locally available critical spares, you have the convenience of components when and where you need them.
To help save labor, installation, and inventory costs, we also offer seal plan kits that bundle and/or preassemble plan components. Call 088 9090 707 or email Swagelok Nederland for additional details.
Reduce Costs. Save Time. Improve Safety.