alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Nederland

Your Authorized Swagelok Sales and Service Center

Regulator Assemblies

Regulator Assemblies
Regulators build in a customized panel

Swagelok Regulators Assemblies

At Swagelok Nederland, we not only stock a standard regulator assemblies, we can build and test them to order. Using our high performing “K” Series regulator range, you can be sure that any assembly we produce will perform to the level expected from Swagelok products, and we are so confident in this we back it up with our unique Limited Lifetime Warranty.‚Äč

KPR Regulator Drawing with GaugesSingle Stage Gas Bottle Regulator Assembly

Inline Regulator Drawing w. Gauges            Inline Regulator Assembly

KCY Regulator Drawing w. Gauges Dual Stage Gas Bottle Regulator Assembly


KPR REGULATOR FEATURES

  • Convoluted, non-perforated diaphragm
  • Metal-to-metal diaphragm seal
  • Low internal volume
  • Two-piece cap design provides linear load on the diaphragm seal
  • High flow, dual-gauze type filter positively retained in inlet port

KCY REGULATOR FEATURES

  • Convoluted, non-perforated diaphragm
  • Metal-to-metal diaphragm seal
  • Excellent set-point stability
  • Minimise supply-pressure effect
  • High flow, dual-gauze type filter positively retained in inlet port

If you need help with this, contact us at any time.