FX-Hose
New high - pressure metal hose FX-series
Reliable under pressure and suitable for a wide range of requirements, the high pressure, all-metal hose is commonly used for a high-temperature vacuums or applications where permeation is undesirable.
- working pressures from vacuum
- 6000 psig (413 bar) on 1/4 in.
- 4500 psig (310 bar) on 1/2 in.
- Hose pressure contained by double braid layer of 321 stainless steel
- 316L stainless steel annular convoluted core
Are you interested in this new hose from Swagelok?
More technical details can be found here.
Details about all other hoses we supply can be found here.
Need assistance from one of our sales persons? Please contact us directly or
call us at +(31) 088 9090 707.