Swagelok - Process Instrumentation for the Chemical & Petro Chemical market | Swagelok
alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Nederland

Your Authorized Swagelok Sales and Service Center

Process Instrumentation

Process Instrumentation Process Instrumentation

Process Instrumentation

The accuracy and reliability of the Process Instrumentation has a direct and critical input on the quality, efficiency, and safety of a plant. Whether you're measuring temperature, level, flow, pressure or differential pressure, Swagelok can provide the complete Process Instrumentation solution.
Out there on the front lines of your processing applications, you are faced with a changing landscape. Industries like yours are balancing increased operating expenses, reductions in the number of qualified workers, and strong competition. How to do more with less? The key is capturing the process data that helps you analyze and refine your processes for maximum throughput of on-spec products and increased profitability.
A system is only as good as the sum of its individual components. The quality of your data is dependent on the quality of the input to the measuring device. And when you need precise control, Swagelok Process Instrumentation components are integral—from tap to transmitter. From the ease of installation of the process interface valve to the leak-tight connections to the integrity of the manifold, Swagelok can help you fine-tune and optimize your process instrumentation loop.

Swagelok products are used in many applications to control and isolate process fluids which are measured by process instrumentation.

If you wish to learn more or if you would like to make an appointment with one of our specialists, please contact us by phone at +31 (0)88 9090 707 or send us an email.