Swagelok double ferrule compression fittings
The reason so many businesses use our double ferrule compression fittings is because they are:
- Absolutely leak- and gas-tight
- Highly resistant to vibration, chemicals, corrosion, high pressures and high temperatures
- Easy to install, and easily disassembled
- Reusable multiple times
When double ferrule compression fittings are the best option
Whether you work in the petrochemical, oil and gas, semiconductor or power industry, you will recognize the need for secure fittings. After all, leakages due to failing fittings will result in loss of time and money. Not to mention the risk of disaster. Double ferrule compression fittings are preferred in all situations.
Double ferrule compression fittings are favored when installations need to be disassembled once in a while. This is because they are easily installed, keeping downtime to an absolute minimum. Furthermore, they can be re-used, keeping the cost of materials as low as possible. Swagelok offers a wide range of double ferrule compression fittings. Here's why you should opt for them.
The advantages of the patented Swagelok fittings
Swagelok fittings:
- Are highly corrosion and chemical resistant
- Can withstand extreme temperatures
- Are highly pressure resistant. Even in harsh or high-stress nuclear environments
- Offer maximum strength and ductility
This is how they work:
The front ferrule creates a seal against the fitting body and on the tubing outside diameter. As the nut is turned, the back ferrule advances the front ferrule and radially applies an effective tube grip.
This explains why Swagelok fittings are so strong well as gas- and leak-tight.
Would you like to receive detailed information about pressure ratings, types, sizes and configurations? Then request our free installer's guide.
Swagelok's pride: reliable products and good service
Of course, our high quality products are the reason so many world renowned companies work with us. But that is not the only reason.
Founded in 1947, we have always listened to our customers. This has resulted in the development of a number of auxiliary services, such as:
- Tailored and comprehensive support
- Energy audits
- Sampling system optimization
- Mechanical efficiency programs
- Trainings
Furthermore, we boast fast customer service. Do you need a certain product? Simply order it and we will send it to you in a few days, regardless of where you are located. In fact, in many cases we will have your product stored locally, bringing international deliveries down to a mere 1 or 2 days.
The combination of excellent products and outstanding customer service why so many businesses choose Swagelok.
Read more or contact us to learn about our double ferrule compression fittings
To find out about more our products and services, download our free brochure. To learn more about our double ferrule compression fittings and the patented technology, we invite you to request our free installer's guide. Of course, we gladly welcome any questions you might have. Simply contact us, so that we can be of service to you.